IESNA:LM-63-2002
[TEST]P1055636
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S560D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1070
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
769.4 762.8 758.4 752.6 743.9 732.9 719.8 705.2 687.7 668.7
647.6 625.7 602.4 576.8 552.1 525.8 499.5 471.8 444.1 416.4
387.2 359.5 330.4 303.4 274.2 246.5 218.1 189.6 159.7 131.3
104.3 80.2 56.2 34.3 14.6 2.2 0
769.4 772.3 766.5 757.7 745.3 727.8 708.1 685.5 660 633
603.8 572.5 540.4 505.4 470.4 435.4 399.6 363.9 328.2 292.4
258.2 223.9 191.1 157.5 127.6 99.9 73.7 53.2 40.1 28.4
17.5 10.2 5.8 3.6 2.2 0.7 0
769.4 764.3 755.5 739.5 716.9 690.6 659.3 623.5 583.4 541.1
495.2 450 405.5 359.5 316.5 274.9 235.6 198.4 162.6 131.3
102.8 80.2 67.1 55.4 43.8 33.5 24.8 19 14.6 10.9
8 5.8 4.4 2.9 2.2 0.7 0
769.4 765 752.6 730 700.1 662.9 620.6 573.2 520.7 466.7
412.8 361.7 312.1 266.2 223.9 186.7 150.2 119.6 95.5 82.4
70 57.6 46.7 36.5 28.4 22.6 18.2 14.6 11.7 9.5
7.3 5.8 4.4 2.9 2.2 0.7 0
769.4 765 753.3 728.5 694.3 652 606 555.7 496.6 439.7
386.5 334.7 284.4 238.5 199.1 159 126.9 101.4 88.2 75.1
62.7 51 40.8 32.1 25.5 20.4 16.8 13.9 10.9 8.8
6.6 5.1 3.6 2.9 1.5 0.7 0
